20.09.2021 14:31:34
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8186-3.L00-2A.1
Product
Image similar
SIMOTICS M Compact induction motor 2500rpm, 106kW, 405Nm, 230A, 335V 2900rpm, 101kW, 333Nm, 198A, 385 V 3400rpm, 81kW, 228Nm, 158A, 455V forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8186-3.L00-2A.1
Popis produktu SIMOTICS M Compact induction motor 2500rpm, 106kW, 405Nm, 230A, 335V 2900rpm, 101kW, 333Nm, 198A, 385 V 3400rpm, 81kW, 228Nm, 158A, 455V forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
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
Netto hmotnosť na MJ 422,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
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
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.