27.09.2021 17:20:39
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8224-1.B3.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 400 rpm, 45 kW, 1074 Nm, 114 A, 300 V 500 rpm, 55 kW, 1051 Nm, 112 A, 370 V 600 rpm, 67 kW, 1066 Nm, 118 A, 410 V Open-circuit ventilation Direction of air flow DE-->NDE Degree of protection IP23
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8224-1.B3.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 400 rpm, 45 kW, 1074 Nm, 114 A, 300 V 500 rpm, 55 kW, 1051 Nm, 112 A, 370 V 600 rpm, 67 kW, 1066 Nm, 118 A, 410 V Open-circuit ventilation Direction of air flow DE-->NDE Degree of protection IP23
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 761
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 610,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015290
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 05.11.2018
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
This product has to configured before it can be ordered.