17.09.2021 8:25:44
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8224-1.L2.-...1
Product
Image similar
SIMOTICS M Compact induction motor 2500 rpm, 153kW 584Nm, 310A, 340V 2900 rpm, 164kW, 540Nm, 285A, 395V 3400 rpm, 164kW, 461Nm, 255A, 460 V water cooling Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8224-1.L2.-...1
Popis produktu SIMOTICS M Compact induction motor 2500 rpm, 153kW 584Nm, 310A, 340V 2900 rpm, 164kW, 540Nm, 285A, 395V 3400 rpm, 164kW, 461Nm, 255A, 460 V water cooling Degree of protection IP55
Product family 1PH8 for SINAMICS S120 for machine tools
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 761
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 610,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 05.11.2018
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.