16.09.2021 19:23:33
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8224-3.C40-2A.1
Product
Image similar
SIMOTICS M Compact induction motor 700rpm, 80kW, 1091Nm, 188A, 310V 800rpm, 90 kW, 1074Nm, 185A, 350 V 1000rpm, 105kW, 1003Nm, 174A, 425V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8224-3.C40-2A.1
Popis produktu SIMOTICS M Compact induction motor 700rpm, 80kW, 1091Nm, 188A, 310V 800rpm, 90 kW, 1074Nm, 185A, 350 V 1000rpm, 105kW, 1003Nm, 174A, 425V Open-circuit ventilation Direction of air flow NDE-->DE Degree of protection IP23
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 761
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 610,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 05.11.2018
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.