25.09.2021 10:00:41
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8224-4.D00-2A.2
Product
Image similar
SIMOTICS M Compact synchronous motor 1000 rpm, 68 kW, 649 Nm, 170 A, 254 V 1150 rpm, 78 kW, 648 Nm, 170 A, 292 V 1350 rpm, 91 kW, 644 Nm, 168 A, 342 V Forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8224-4.D00-2A.2
Popis produktu SIMOTICS M Compact synchronous motor 1000 rpm, 68 kW, 649 Nm, 170 A, 254 V 1150 rpm, 78 kW, 648 Nm, 170 A, 292 V 1350 rpm, 91 kW, 644 Nm, 168 A, 342 V Forced ventilation Direction of air flow DE-->NDE Degree of protection IP55
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 761
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor ------71
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 580,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 5689
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 05.11.2018
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
UNSPSC 15 26-10-11-09
|
This product has to configured before it can be ordered.