21.09.2021 15:47:27
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8226-1.C1.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 700 rpm, 68 kW, 928 Nm, 162 A, 310 V 800 rpm, 73 kW, 872 Nm, 154 A, 350 V 1000 rpm, 92 kW, 879 Nm, 15 A, 440 V Forced ventilation Direction of air flow NDE-->DE Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8226-1.C1.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 700 rpm, 68 kW, 928 Nm, 162 A, 310 V 800 rpm, 73 kW, 872 Nm, 154 A, 350 V 1000 rpm, 92 kW, 879 Nm, 15 A, 440 V Forced ventilation Direction of air flow NDE-->DE Degree of protection IP55
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
Netto hmotnosť na MJ 740,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData