23.09.2021 5:19:51
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8284-1.B2.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 400 rpm, 71 kW, 1695 Nm, 170 A, 295 V 500 rpm, 89 kW, 170 Nm, 172 A, 365 V 600 rpm, 107 kW, 1703 Nm, 170 A, 440 V Water cooling Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8284-1.B2.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 400 rpm, 71 kW, 1695 Nm, 170 A, 295 V 500 rpm, 89 kW, 170 Nm, 172 A, 365 V 600 rpm, 107 kW, 1703 Nm, 170 A, 440 V Water cooling Degree of protection IP55
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
Netto hmotnosť na MJ 1280,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData