28.09.2021 23:18:53
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8284-1.C1.-...1
Product
Image similar
SIMOTICS M Compact induction motor 700 rpm, 110 kW 1501Nm, 240A, 330V 800 rpm, 125kW 1492Nm, 235A, 400 V 1000rpm, 150kW 1433Nm, 230A, 455V forced ventilation Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8284-1.C1.-...1
Popis produktu SIMOTICS M Compact induction motor 700 rpm, 110 kW 1501Nm, 240A, 330V 800 rpm, 125kW 1492Nm, 235A, 400 V 1000rpm, 150kW 1433Nm, 230A, 455V forced ventilation Degree of protection IP55
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
Netto hmotnosť na MJ 1200,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
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
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.