20.09.2021 14:12:48
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8284-1.C4.-...2
Product
Image similar
SIMOTICS M Compact asynchronous motor 700 rpm, 171 kW, 2333 Nm, 355 A, 330 V 800 rpm, 195 kW, 2328 Nm, 335 A, 400 V 1000 rpm, 235 kW, 2244 Nm, 345 A, 455 V Open-circuit ventilation Degree of protection IP23
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8284-1.C4.-...2
Popis produktu SIMOTICS M Compact asynchronous motor 700 rpm, 171 kW, 2333 Nm, 355 A, 330 V 800 rpm, 195 kW, 2328 Nm, 335 A, 400 V 1000 rpm, 235 kW, 2244 Nm, 345 A, 455 V Open-circuit ventilation Degree of protection IP23
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
Netto hmotnosť na MJ 1200,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData