17.09.2021 9:50:25
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8284-1DD40-9BV1-Z G50+N3L+X23
Product
Image similar
SIMOTICS M Compact induction motor 1000 rpm, 243 kW, 2321 Nm, 490 A, 335 V; 1150 rpm, 280 kW, 2325 Nm, 475 A, 400 V; 475 A, 400 V 2299 Nm, 475 A, 460 V open-circuit ventilation, degree of protection IP23; Incremental encoder 22 BIT with Drive-CLiQ interface Design IM B3 (IMV6) Vibration severity: R/A; Shaft and flange accuracy: R Terminal box NDE left G50: Measuring nipple for SPM with M8 threaded adapter X23: Paint finish in RAL 5005 (signal blue); N3L: special shaft end D95 mm x 100 mm Special motor as per offer no. 10088130 (AGT:688076)
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8284-1DD40-9BV1-Z G50+N3L+X23
Popis produktu SIMOTICS M Compact induction motor 1000 rpm, 243 kW, 2321 Nm, 490 A, 335 V; 1150 rpm, 280 kW, 2325 Nm, 475 A, 400 V; 475 A, 400 V 2299 Nm, 475 A, 460 V open-circuit ventilation, degree of protection IP23; Incremental encoder 22 BIT with Drive-CLiQ interface Design IM B3 (IMV6) Vibration severity: R/A; Shaft and flange accuracy: R Terminal box NDE left G50: Measuring nipple for SPM with M8 threaded adapter X23: Paint finish in RAL 5005 (signal blue); N3L: special shaft end D95 mm x 100 mm Special motor as per offer no. 10088130 (AGT:688076)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 761
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 1200,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.07.2006
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
Alternatively you can also add options to the product.
Loading Spice Documents...