17.09.2021 1:21:35
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8284-1KZ10-2AX2-Z G14+H56+K23+K3N+K45+L12+L29+P00+X40+Y82
Product
Image similar
SIMOTICS M Compact induction motor 800 rpm, 130 kW, 1550 Nm, 205 A, 460 V Forced ventilation With Pt1000 temperature sensor G14: Fan unit with fan H56: Incremental encoder POG10D102 K23: Special finish worldwide K45: Anti-condensation heating 230 V K3N: Special winding 460 V L12: Condensation drain hole L29: Extended corrosion protection P00: Cable entry plate not drilled X40: Paint finish in RAL 1003 (signal yellow) Y82: extra rating plate; S6-60%, 800 rpm, 460 V, 160 kW, 245 A, 27 Hz Customer-specific motor SMR-47-2016
Notes
Please enter text for every Y option (using the Configurator).
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8284-1KZ10-2AX2-Z G14+H56+K23+K3N+K45+L12+L29+P00+X40+Y82
Popis produktu SIMOTICS M Compact induction motor 800 rpm, 130 kW, 1550 Nm, 205 A, 460 V Forced ventilation With Pt1000 temperature sensor G14: Fan unit with fan H56: Incremental encoder POG10D102 K23: Special finish worldwide K45: Anti-condensation heating 230 V K3N: Special winding 460 V L12: Condensation drain hole L29: Extended corrosion protection P00: Cable entry plate not drilled X40: Paint finish in RAL 1003 (signal yellow) Y82: extra rating plate; S6-60%, 800 rpm, 460 V, 160 kW, 245 A, 27 Hz Customer-specific motor SMR-47-2016
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Cenová skupina 761
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 1215,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015381
Katalóg ID (LKZ) SD.NC62ST-1PH8
FAGR 9694
Group Code R220
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 05.11.2018
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextSpecificProductNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-26-01
eClass 7.1 27-02-26-01
eClass 8 27-02-26-01
eClass 9 27-02-26-01
eClass 9.1 27-02-26-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
Alternatively you can also add options to the product.
Loading Spice Documents...