26.09.2021 19:55:54
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8286-1.D1.-...1
Product
Image similar
SIMOTICS M Compact induction motor 1000rpm, 182kW 1738Nm, 410A, 330V 1150rpm, 210kW 1745Nm, 410A, 380 V 1350rpm, 245kW 1733Nm, 410A, 445V forced ventilation Degree of protection IP55
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8286-1.D1.-...1
Popis produktu SIMOTICS M Compact induction motor 1000rpm, 182kW 1738Nm, 410A, 330V 1150rpm, 210kW 1745Nm, 410A, 380 V 1350rpm, 245kW 1733Nm, 410A, 445V forced ventilation Degree of protection IP55
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
Netto hmotnosť na MJ 1400,000 kg
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
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACh Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
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
UNSPSC 15 26-10-11-14
|
This product has to configured before it can be ordered.