27.09.2021 17:40:08
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8350-1.Q1.-...0
Product
Image similar
Compact induction motor, ALM, 480V, IP55, 77dB(A) 260kW, 800rpm, 3104Nm, 405A SLM/BLM, 480V, IP55, 77dB(A) 245kW, 750rpm, 3120Nm, 405A
Notes
Konfigurácia nie je úplná.
https://support.industry.siemens.com/cs/ww/en/view/109746420
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8350-1.Q1.-...0
Popis produktu Compact induction motor, ALM, 480V, IP55, 77dB(A) 260kW, 800rpm, 3104Nm, 405A SLM/BLM, 480V, IP55, 77dB(A) 245kW, 750rpm, 3120Nm, 405A
Product family 1PH8 for SINAMICS S120 for production machines
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
https://support.industry.siemens.com/cs/ww/en/view/109746420
Price data
Cenová skupina 3M3
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 2368,400 kg
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
Katalóg ID (LKZ) PM21
FAGR 3521
Group Code P113
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 22.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Blei

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
This product has to configured before it can be ordered.