27.09.2021 12:57:52
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
1PH8351-1.Q4.-...0
Product
Image similar
Compact induction motor, ALM, 480V, IP23, 77dB(A) 470kW, 800rpm, 5611Nm, 660 A SLM/BLM, 480V, IP23, 77dB(A) 440kW, 750rpm, 5603Nm, 670A
Notes
Konfigurácia nie je úplná.
https://support.industry.siemens.com/cs/ww/en/view/109746420
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 1PH8351-1.Q4.-...0
Popis produktu Compact induction motor, ALM, 480V, IP23, 77dB(A) 470kW, 800rpm, 5611Nm, 660 A SLM/BLM, 480V, IP23, 77dB(A) 440kW, 750rpm, 5603Nm, 670A
Product family 1PH8 for SINAMICS S120 for production machines
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
https://support.industry.siemens.com/cs/ww/en/view/109746420
Price data
Cenová skupina 3M3
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 60 Deň/Dni
Netto hmotnosť na MJ 2293,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85015394
Katalóg ID (LKZ) PM21
FAGR 3521
Group Code P113
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 22.07.2019
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Kategorie der Rücknahmepflicht -
lblREACHInfo

lblREACHText1

Blei

lblREACHText2

lblPIClassifications
 
Verzia lblClassification
eClass 6 27-02-21-01
eClass 7.1 27-02-21-01
eClass 8 27-02-21-01
eClass 9 27-02-21-01
eClass 9.1 27-02-21-01
ETIM 5 EC001851
ETIM 6 EC001851
ETIM 7 EC001851
ETIM 8 EC001851
|
This product has to configured before it can be ordered.