25.09.2021 15:06:33
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1900-0AE81-0AZ0 Q5Y
Product
Image similar
labeling plate for snapping on or gluing, on label holder, Label size 27 x 27 mm silver label, black font, customer-specific inscription, upper case and lower case, always upper case at the beginning of the word
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 3SU1900-0AE81-0AZ0 Q5Y
Popis produktu labeling plate for snapping on or gluing, on label holder, Label size 27 x 27 mm silver label, black font, customer-specific inscription, upper case and lower case, always upper case at the beginning of the word
Product family Labels
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 41J
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 25 Deň/Dni
Netto hmotnosť na MJ 0,002 kg
Packaging Dimension 28,00 x 28,00 x 1,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC 804766681219
Štatist. č. tovaru 85389099
Katalóg ID (LKZ) CC-IC10
FAGR 5452
Group Code R711
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.10.2014
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-37-12-25
eClass 7.1 27-37-12-25
eClass 8 27-37-12-25
eClass 9 27-37-12-25
eClass 9.1 27-37-12-25
ETIM 5 EC000624
ETIM 6 EC000624
ETIM 7 EC000624
ETIM 8 EC000624
UNSPSC 15 55-12-17-02
|