22.09.2021 3:52:43
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
3SU1900-0AE81-0AZ0 Q9Y
Product
Image similar
labeling plate for snapping on or gluing, on label holder, Label size 27 x 27 mm silver label, black font, customer-specific inscription, inscription or symbol, Customer-specific selection with SIRIUS ACT configurator (CIN)
Notes
Please enter text for every Y option (using the Configurator).
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 3SU1900-0AE81-0AZ0 Q9Y
Popis produktu labeling plate for snapping on or gluing, on label holder, Label size 27 x 27 mm silver label, black font, customer-specific inscription, inscription or symbol, Customer-specific selection with SIRIUS ACT configurator (CIN)
Product family Labels
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Cenová skupina 41J
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 25 Deň/Dni
Netto hmotnosť na MJ 0,000001 kg
Packaging Dimension 103,00 x 160,00 x 12,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC 804766681226
Štatist. č. tovaru 85389099
Katalóg ID (LKZ) CC-IC10
FAGR 5452
Group Code R711
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.10.2014
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-37-12-25
eClass 7.1 27-37-12-25
eClass 8 27-37-12-25
eClass 9 27-37-12-25
eClass 9.1 27-37-12-25
ETIM 5 EC000624
ETIM 6 EC000624
ETIM 7 EC000624
ETIM 8 EC000624
UNSPSC 15 55-12-17-02
|