10.04.2020 0:07:15
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
3VA1120-5EF32-0DH0
Product
circuit breaker 3VA1 IEC frame 160 breaking capacity class M Icu=55kA @ 415V 3-pole, line protection TM240, ATAM, In=20A overload protection Ir=14A...20A short-circuit protection Ii=8...16 x In nut keeper kit undervoltage release (UVR) 208-230V AC 50/60Hz 2 auxiliary switches HQ 1 trip alarm switch HQ
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 3VA1120-5EF32-0DH0
Popis produktu circuit breaker 3VA1 IEC frame 160 breaking capacity class M Icu=55kA @ 415V 3-pole, line protection TM240, ATAM, In=20A overload protection Ir=14A...20A short-circuit protection Ii=8...16 x In nut keeper kit undervoltage release (UVR) 208-230V AC 50/60Hz 2 auxiliary switches HQ 1 trip alarm switch HQ
Product family Nie je dostupné
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 1CB
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor LBO-----
Informácie o dodávke
Exportná značka ECCN : EAR99 / AL : N
Pravidelná dodacia doba 10 Deň/Dni
Netto hmotnosť na MJ 1,080 kg
Product Dimensions (W x L X H) Nie je dostupné
Packaging Dimension 92,00 x 150,00 x 116,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4042949085539
UPC Nie je dostupné
Štatist. č. tovaru 85362010
Katalóg ID (LKZ) LV10.1
FAGR 5375
Krajina pôvodu: Czechia
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.06.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht Áno
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Blei

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Klasifikácie
  Nie je dostupné
|