21.09.2021 17:32:17
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6FX8012-5CS21-....
Product
Image similar
power cable, pre-assembled type: 6FX8012-5CS21 (1FT/1FK/1PH for SINAMICS) 4x 1.5 C, Connector Sz. 1.5/1.5 mm2 UL/CSA DESINA, Trailable MOTION-CONNECT 800 Module side: contacts crimped Connector housing enclosed Dmax=10.4 mm; Length (m)=
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6FX8012-5CS21-....
Popis produktu power cable, pre-assembled type: 6FX8012-5CS21 (1FT/1FK/1PH for SINAMICS) 4x 1.5 C, Connector Sz. 1.5/1.5 mm2 UL/CSA DESINA, Trailable MOTION-CONNECT 800 Module side: contacts crimped Connector housing enclosed Dmax=10.4 mm; Length (m)=
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 01.10.2016
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 764
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor --3-----
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 70 Deň/Dni
Netto hmotnosť na MJ 0,449 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85444290
Katalóg ID (LKZ) NCZ-M
FAGR 9300
Group Code R220
Krajina pôvodu: Slovensko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 31.12.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-06-23-02
eClass 7.1 27-06-23-02
eClass 8 27-06-23-02
eClass 9 27-06-23-02
eClass 9.1 27-06-23-02
ETIM 5 EC000839
ETIM 6 EC000839
ETIM 7 EC000839
ETIM 8 EC000839
UNSPSC 14 26-12-16-29
UNSPSC 15 26-12-16-29
|
This product has to configured before it can be ordered.