18.09.2021 19:52:12
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6FX8042-5CS54-....
Product
Power cable pre-assembled type: 6FX8042-5CS54 4x 6 C Connector full thread Sz. 1.5 for SINAMICS S120 booksize with ring cable lug MOTION-CONNECT 800PLUS trailable, UL/CSA, DESINA Dmax=14.9 mm Motor side: contacts crimped Connector housing enclosed Length (m)=
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6FX8042-5CS54-....
Popis produktu Power cable pre-assembled type: 6FX8042-5CS54 4x 6 C Connector full thread Sz. 1.5 for SINAMICS S120 booksize with ring cable lug MOTION-CONNECT 800PLUS trailable, UL/CSA, DESINA Dmax=14.9 mm Motor side: contacts crimped Connector housing enclosed Length (m)=
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 764
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor --3-----
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 70 Deň/Dni
Netto hmotnosť na MJ 0,301 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85444290
Katalóg ID (LKZ) NCZ-M
FAGR 9300
Group Code R220
Krajina pôvodu: Slovensko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Klasifikácie
 
Verzia Klasifikácia
eClass 6 27-06-23-02
eClass 7.1 27-06-23-02
eClass 8 27-06-23-02
eClass 9 27-06-23-02
eClass 9.1 27-06-23-02
ETIM 5 EC000839
ETIM 6 EC000839
ETIM 7 EC000839
ETIM 8 EC000839
UNSPSC 15 26-12-16-29
|
This product has to configured before it can be ordered.