25.09.2021 4:00:56
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6GA7202-1AA10-1..1
Product
Image similar
SIMOCRANE CenSOR V2.0 HF4 Outdoor camera measuring system for swing angle measurement with 25 mm lens Stainless steel enclosure Usable for temperature range from -25 to 50 °C
Notes
Konfigurácia nie je úplná.
Jednotková cena Show prices
lblCustomerPrice Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6GA7202-1AA10-1..1
Popis produktu SIMOCRANE CenSOR V2.0 HF4 Outdoor camera measuring system for swing angle measurement with 25 mm lens Stainless steel enclosure Usable for temperature range from -25 to 50 °C
Product family SIMOCRANE CenSOR camera measuring system
Product Lifecycle (PLM) PM300:Active Product
Notes
Konfigurácia nie je úplná.
Price data
Cenová skupina 741
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : EAR99H
Pravidelná dodacia doba 15 Deň/Dni
Netto hmotnosť na MJ 5,000 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 90314990
Katalóg ID (LKZ) CR1
FAGR 9654
Group Code R252
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 20.07.2017
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
eClass 6 27-24-23-90
eClass 7.1 27-24-23-90
eClass 8 27-24-23-90
eClass 9 27-33-02-90
eClass 9.1 27-33-02-90
ETIM 5 EC002584
ETIM 6 EC002584
ETIM 7 EC002584
ETIM 8 EC002584
UNSPSC 15 32-15-17-05
|
This product has to configured before it can be ordered.