Argus 7SR158 voltage / frequency relay, case I/O and fascia: 3 VT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 40-160 V, 50/60 Hz, auxiliary voltage: 24-60 V DC, binary input threshold 19 V DC, standard version: USB front port, RS485 rear port plus additional rear electrical Ethernet RJ45 (x2), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, push buttons – down and right arrows, protection functions: Standard version
Notes
Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
Article Number (Market Facing Number) |
7SR1587-5JA77-2CA0 |
Popis produktu |
Argus 7SR158 voltage / frequency relay, case I/O and fascia: 3 VT, 6 binary inputs / 8 binary outputs, 10 LEDs, measuring input: 40-160 V, 50/60 Hz, auxiliary voltage: 24-60 V DC, binary input threshold 19 V DC, standard version: USB front port, RS485 rear port plus additional rear electrical Ethernet RJ45 (x2), IEC 60870-5-103, Modbus RTU, DNP3 and IEC 61850, push buttons – down and right arrows, protection functions: Standard version
|
Product family |
Nie je dostupné |
Product Lifecycle (PLM) |
PM410:Start Support phase / Spare & Repare - Remainder support period |
PLM Effective Date |
Produkt gestrichen seit: 31.12.2022 |
Notes |
Auxiliary power supply options - 9th digit of MLFB ( J,G,H => M,N )
Sorry, but this product is currently not available. For further Information kindly contact your local Siemens sales Support.
|
Cenová skupina |
B20 |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
None |
Exportná značka |
ECCN : N / AL : N |
Pravidelná dodacia doba |
Na požiadanie |
Netto hmotnosť na MJ |
2,700 kg |
Package size unit of measure |
Nie je dostupné |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
Nie je dostupné |
UPC |
Nie je dostupné |
Štatist. č. tovaru |
85364900 |
Katalóg ID (LKZ) |
PTD/EA |
FAGR |
1341 |
Group Code |
U321 |
Krajina pôvodu: |
India |
Compliance with the substance restrictions according to RoHS directive |
RoHS odpovedajúce od: 21.05.2013 |
Product class |
B: limited or only medium-term re-useability |
Kategorie der Rücknahmepflicht |
Áno |
REACH Art. 33 Duty to inform according to the current list of candidates |
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor.
Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
|
|
SCIP number |
|
|
Nie je dostupné |
|
|
|