23.09.2021 0:03:10
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
8GK4501-1KK22
Product
ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=150 W=500
Jednotková cena Show prices
lblCustomerPrice Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 8GK4501-1KK22
Popis produktu ALPHA 400/630 DIN, Reserve section cover assembly kit with supports, H=150 W=500
Product family Assembly kits for unequipped distribution boards
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina 1BP
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 2 Deň/Dni
Netto hmotnosť na MJ 0,470 kg
Packaging Dimension 605,00 x 155,00 x 30,00
Package size unit of measure MM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4001869261287
UPC Nie je dostupné
Štatist. č. tovaru 85381000
Katalóg ID (LKZ) LV10.2
FAGR 5738
Group Code P310
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 01.07.2006
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextNoData
lblPIClassifications
 
Verzia lblClassification
eClass 6 27-14-24-14
eClass 7.1 27-14-24-14
eClass 8 27-14-24-14
eClass 9 27-14-24-14
eClass 9.1 27-14-24-14
ETIM 5 EC000775
ETIM 6 EC000775
ETIM 7 EC000775
ETIM 8 EC000775
UNSPSC 14 39-12-16-26
|
Alternatively you can also add options to the product.