27.09.2021 22:52:23
Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
P1F220109
Product
Image similar
device: 7UT82 transformer protection dual- winding transformer with standard variant housing type: flush mounting; BI: 7; BO: 7 (7ST + 0F + 0HS + 0P); I: 7 (protection) + 1 (sensitive); U: 0 (standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 1/3 x 19''; CPU: CP100; modules in 19" row 1: IO 103, PS101; modules in 19" row 2: ; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: small display; front design: standard; auxiliary voltage: 110 - 250 V DC
Jednotková cena Show prices
lblCustomerPrice Show prices
Produktový dátový list (PDF) btnDownload
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) P1F220109
Popis produktu device: 7UT82 transformer protection dual- winding transformer with standard variant housing type: flush mounting; BI: 7; BO: 7 (7ST + 0F + 0HS + 0P); I: 7 (protection) + 1 (sensitive); U: 0 (standard); measuring transducer inputs: 0 (20 m A or 10 V, fast), 0 (20 m A, normal); housing width: 1/3 x 19''; CPU: CP100; modules in 19" row 1: IO 103, PS101; modules in 19" row 2: ; LEDs/push-buttons: 16 LEDs; operation panel: integrated; key switch: without; display type: small display; front design: standard; auxiliary voltage: 110 - 250 V DC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Cenová skupina B01
Jednotková cena Show prices
lblCustomerPrice Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : EAR99
Pravidelná dodacia doba 20 Deň/Dni
Netto hmotnosť na MJ 2,475 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85363010
Katalóg ID (LKZ) SIPROTEC
FAGR 1018
Group Code U321
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 03.07.2014
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
lblREACHInfo
lblREACHTextNoData
lblPIClassifications
  Nie je dostupné
|