2017.07.23 10:31:46
产品目录
  • 产品目录
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
最小化
2LP0023-6ER00-0DZ0-Z A20+B01+B15+B28+B41+C00+G30+G36+H00+H11+Q1Y+Y01+Y02+Y20+Y21+Y23
无可用图片
DESIGN D SEALING FOR INPUT SHAFT: RADIAL SHAFT SEAL; SEALING FOR OUTPUT SHAFT: RADIAL SHAFT SEAL; WITHOUT ADDITIONAL COOLING; NOMINAL RATIO IN = 140 Q1Y= PRIME MOVER: GEAR UNIT WITH DECLARATION OF COMPLIANCE WITH THE ORDER ACC. TO DIN EN 10204-2.1; A20= APPLICATION OF CONSER VATION: MECHANICAL ENGINEERING, GENERALLY; B01= CLIMATIC CONDITIONS: TEMPERATE CLIMATE ZONES, CENTRAL EUROPEAN CONDITIONS; B15= INTERIOR CONSERVATION: CASTROL ALPHA SP 220 S; B28= EXTERIOR CONSERVATION: TECTYL 846 K-19; B41= COATING SYSTEM: STANDARD, WITH FINISHING COAT; C00= RAL 5015 sky blue; G30= ALTITUDE ABOVE MSL: UP TO 1000 M; G36= PLACE OF INSTALLATION: LARGE HALLS, WORKSHOPS; H00= PREPARED FOR MINERAL OIL (OIL IS NOT INCLUDED IN OUR DELIVERY); H11= OIL-VISCOSITY ISO VG 320; Y01= MIN. AMBIENT TEMPERATURE: Y02= MAX. AMBIENT TEMPERATURE: Y20= INPUT SPEED N1 (RPM): Y21= POWER RATING OF DRIVEN MACHINE (KW): Y23= MOTOR POWER RATING (KW): Y23= MOTOR POWER RATING (KW):
列表价(不含增值税) 显示价格
您的单价(不含增值税) 显示价格
服务和支持 (手册,认证,问答...) 下载
产品
商品编号(市售编号) 2LP0023-6ER00-0DZ0-Z A20+B01+B15+B28+B41+C00+G30+G36+H00+H11+Q1Y+Y01+Y02+Y20+Y21+Y23
产品说明 DESIGN D SEALING FOR INPUT SHAFT: RADIAL SHAFT SEAL; SEALING FOR OUTPUT SHAFT: RADIAL SHAFT SEAL; WITHOUT ADDITIONAL COOLING; NOMINAL RATIO IN = 140 Q1Y= PRIME MOVER: GEAR UNIT WITH DECLARATION OF COMPLIANCE WITH THE ORDER ACC. TO DIN EN 10204-2.1; A20= APPLICATION OF CONSER VATION: MECHANICAL ENGINEERING, GENERALLY; B01= CLIMATIC CONDITIONS: TEMPERATE CLIMATE ZONES, CENTRAL EUROPEAN CONDITIONS; B15= INTERIOR CONSERVATION: CASTROL ALPHA SP 220 S; B28= EXTERIOR CONSERVATION: TECTYL 846 K-19; B41= COATING SYSTEM: STANDARD, WITH FINISHING COAT; C00= RAL 5015 sky blue; G30= ALTITUDE ABOVE MSL: UP TO 1000 M; G36= PLACE OF INSTALLATION: LARGE HALLS, WORKSHOPS; H00= PREPARED FOR MINERAL OIL (OIL IS NOT INCLUDED IN OUR DELIVERY); H11= OIL-VISCOSITY ISO VG 320; Y01= MIN. AMBIENT TEMPERATURE: Y02= MAX. AMBIENT TEMPERATURE: Y20= INPUT SPEED N1 (RPM): Y21= POWER RATING OF DRIVEN MACHINE (KW): Y23= MOTOR POWER RATING (KW): Y23= MOTOR POWER RATING (KW):
产品家族 未提供
产品生命周期 (PLM) PM300:有效产品
价格数据
价格组 / 总部价格组 JX / 82B
列表价(不含增值税) 显示价格
您的单价(不含增值税) 显示价格
金属系数
交付信息
出口管制规定 ECCN : N / AL : N
工厂生产时间 60 天
净重 (Kg) 3740.000 Kg
产品尺寸 (W x L X H) 未提供
包装尺寸 未提供
包装尺寸单位的测量 未提供
数量单位 1 件
包装数量 1
其他产品信息
EAN 未提供
UPC 未提供
商品代码 84834021
LKZ_FDB/ CatalogID MD20.1
产品组 6220
原产国 德国
Compliance with the substance restrictions according to RoHS directive 阐明 RoHS 合规性
产品类别 D: 产品生产到订单/客户的规格,需要工程服务,其无法重复使用或利用(设计给客户)
电气和电子设备使用后的收回义务类别 没有电气和电子设备使用后回收的义务
分类
  未提供
|