2017.07.25 20:59:21
产品目录
  • 产品目录
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
最小化
2LP0023-7BN90-0CZ0-Z A08+B00+B10+B28+B52+D97+G30+G36+H00+H10+H51+K22+K30+L1Y+Q1Y+Y00+Y01+Y02+Y20+Y21+Y23+Y99
无可用图片
DESIGN D L1Y= SEALING FOR INPUT SHAFT: SPECIAL SEAL; SEALING FOR OUTPUT SHAFT: SPECIAL SEAL; WITHOUT ADDITIONAL COOLING; NOMINAL RATIO IN = 125 Q1Y= PRIME MOVER: GEAR UNIT WITH DECLARATION OF COMPLIANCE WITH THE ORDER ACC. TO DIN EN 10204-2.1; A08= APPLICATION OF CONSER VATION: CRANE INSTALLATION, DOCKSIDE CRANE (APPLICATION- SPECIFIC); B00= CLIMATIC CONDITIONS: UNCONSIDERED; B10= INSIDE CONSERVATION: CASTROL ALPHA SP 100 S, PROTECTION DURATION UP TO 6 MONTH, NOTE TO THE OPERATING INSTRUCTIONS; B28= EXTERIOR CONSERVATION: TECTYL 846 K-19; B52= COATING SYSTEM: APPLICATION-SPECIFIC, WITH FINISHING COAT; D97= IN ADDITION WITH TEST REPORT ACC.TO DIN EN 10204-2.2; G30= ALTITUDE ABOVE MSL: UP TO 1000 M; G36= PLACE OF INSTALLATION: LARGE HALLS, WORKSHOPS; H00= PREPARED FOR MINERAL OIL (OIL IS NOT INCLUDED IN OUR DELIVERY); H10= OIL VISCOSITY ISO VG 460; H51= WITH OIL SIGHT GLASS; K22= HOUSING MATERIAL: STEEL, WELDED; K30= STANDARD OIL DRAIN VALVE (G 2"); Y00= FINISHING COAT: COLOUR: Y01= MIN. AMBIENT TEMPERATURE: Y02= MAX. AMBIENT TEMPERATURE: Y20= INPUT SPEED N1 (RPM): Y21= POWER RATING OF DRIVEN MACHINE (KW): Y23= MOTOR POWER RATING (KW): Y99= Additional text; Y99= Additional text;
列表价(不含增值税) 显示价格
您的单价(不含增值税) 显示价格
服务和支持 (手册,认证,问答...) 下载
产品
商品编号(市售编号) 2LP0023-7BN90-0CZ0-Z A08+B00+B10+B28+B52+D97+G30+G36+H00+H10+H51+K22+K30+L1Y+Q1Y+Y00+Y01+Y02+Y20+Y21+Y23+Y99
产品说明 DESIGN D L1Y= SEALING FOR INPUT SHAFT: SPECIAL SEAL; SEALING FOR OUTPUT SHAFT: SPECIAL SEAL; WITHOUT ADDITIONAL COOLING; NOMINAL RATIO IN = 125 Q1Y= PRIME MOVER: GEAR UNIT WITH DECLARATION OF COMPLIANCE WITH THE ORDER ACC. TO DIN EN 10204-2.1; A08= APPLICATION OF CONSER VATION: CRANE INSTALLATION, DOCKSIDE CRANE (APPLICATION- SPECIFIC); B00= CLIMATIC CONDITIONS: UNCONSIDERED; B10= INSIDE CONSERVATION: CASTROL ALPHA SP 100 S, PROTECTION DURATION UP TO 6 MONTH, NOTE TO THE OPERATING INSTRUCTIONS; B28= EXTERIOR CONSERVATION: TECTYL 846 K-19; B52= COATING SYSTEM: APPLICATION-SPECIFIC, WITH FINISHING COAT; D97= IN ADDITION WITH TEST REPORT ACC.TO DIN EN 10204-2.2; G30= ALTITUDE ABOVE MSL: UP TO 1000 M; G36= PLACE OF INSTALLATION: LARGE HALLS, WORKSHOPS; H00= PREPARED FOR MINERAL OIL (OIL IS NOT INCLUDED IN OUR DELIVERY); H10= OIL VISCOSITY ISO VG 460; H51= WITH OIL SIGHT GLASS; K22= HOUSING MATERIAL: STEEL, WELDED; K30= STANDARD OIL DRAIN VALVE (G 2"); Y00= FINISHING COAT: COLOUR: Y01= MIN. AMBIENT TEMPERATURE: Y02= MAX. AMBIENT TEMPERATURE: Y20= INPUT SPEED N1 (RPM): Y21= POWER RATING OF DRIVEN MACHINE (KW): Y23= MOTOR POWER RATING (KW): Y99= Additional text; Y99= Additional text;
产品家族 未提供
产品生命周期 (PLM) PM300:有效产品
价格数据
价格组 / 总部价格组 JX / 82B
列表价(不含增值税) 显示价格
您的单价(不含增值税) 显示价格
金属系数
交付信息
出口管制规定 ECCN : N / AL : N
工厂生产时间 按需提供
净重 (Kg) 未提供
产品尺寸 (W x L X H) 未提供
包装尺寸 未提供
包装尺寸单位的测量 未提供
数量单位 1 件
包装数量 1
其他产品信息
EAN 未提供
UPC 未提供
商品代码 84834021
LKZ_FDB/ CatalogID MD20.1
产品组 6220
原产国 德国
Compliance with the substance restrictions according to RoHS directive 阐明 RoHS 合规性
产品类别 D: 产品生产到订单/客户的规格,需要工程服务,其无法重复使用或利用(设计给客户)
电气和电子设备使用后的收回义务类别 没有电气和电子设备使用后回收的义务
分类
  未提供
|