The SITRANS FS290 is a portable ultrasonic flow measurement system for easy checking of volumetric flow in pipes. It includes the battery-powered SITRANS FST090 transmitter and the SITRANS FSS220 clamp-on sensors. The sensors are installed quickly and easily from the outside on a pipe - without process interruption or system downtime.
Notas
La configuración de producto está incompleta. Verifíquela, por favor
Número de artículo (número de mercado) |
7ME374.-.....-.... |
Descripción de producto |
The SITRANS FS290 is a portable ultrasonic flow measurement system for easy checking of volumetric flow in pipes. It includes the battery-powered SITRANS FST090 transmitter and the SITRANS FSS220 clamp-on sensors. The sensors are installed quickly and easily from the outside on a pipe - without process interruption or system downtime.
|
Familia de producto |
Sistema de medición de caudal por ultrasonidos SITRANS FS290 |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Notas |
La configuración de producto está incompleta. Verifíquela, por favor
|
Grupo de precios / Grupo de precios de Casa Matriz y local |
39U / 8F7 |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : N |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
4,100 Kg |
Unidad de tamaño de paquete de medida |
No disponible |
Unidad de medida |
1 pieza |
Cantidad por paquete |
1 |
EAN |
No disponible |
UPC |
No disponible |
Commodity code |
90261021 |
LKZ_FDB/ CatalogID |
FI01-3 |
Grupo de productos |
4727 |
Group Code |
R3P3 |
País de origen |
Francia |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 22/10/17 |
Clase de producto |
C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito. |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
27-20-04-12 |
eClass |
14 |
27-20-04-12 |
eClass |
6 |
27-20-04-12 |
eClass |
7.1 |
27-20-04-12 |
eClass |
8 |
27-20-04-12 |
eClass |
9 |
27-20-04-12 |
eClass |
9.1 |
27-20-04-12 |
|
|
|
|