22.12.2024 7:23:53 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
3SE6410-1AC01
Product
standard actuator for all RFID safety switch with tumbler 3SE64 (IP69), can be used as door stop.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 3SE6410-1AC01
Product Description standard actuator for all RFID safety switch with tumbler 3SE64 (IP69), can be used as door stop.
Product family 3SE64 RFID safety switches with tumbler
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 41K / 41K
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,100 Kg
Packaging Dimension 148,00 x 31,00 x 53,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047621095479
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-06-11
eClass 14 27-27-06-11
eClass 6 27-27-06-11
eClass 7.1 27-27-06-11
eClass 8 27-27-06-11
eClass 9 27-27-06-11
eClass 9.1 27-27-06-11
ETIM 7 EC002593
ETIM 8 EC002593
ETIM 9 EC002593
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Buy product
Quantity 1 Piece
;