SIPLUS HMI TP1500 Comfort Outdoor M based on 6AV2124-0QC13-0AX0 with conformal coating, -30…+60 °C, start up 0 °C, Comfort Panel, touch operation, 15" widescreen TFT display, 16 million colors, PROFINET interfaces, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable as of WinCC Comfort V13 SP1, HSP
Article Number (Market Facing Number) |
6AG1124-0QC13-2AM0 |
Product Description |
SIPLUS HMI TP1500 Comfort Outdoor M based on 6AV2124-0QC13-0AX0 with conformal coating, -30…+60 °C, start up 0 °C, Comfort Panel, touch operation, 15" widescreen TFT display, 16 million colors, PROFINET interfaces, MPI/PROFIBUS DP interface, 12 MB configuration memory, Windows CE 6.0, configurable as of WinCC Comfort V13 SP1, HSP
|
Product family |
SIPLUS Comfort Panels Outdoor |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (kg) |
5,596 Kg |
Packaging Dimension |
45,00 x 60,00 x 17,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618122614 |
UPC |
195125482531 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4574 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 21.07.2017 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-01 |
eClass |
14 |
27-33-02-01 |
eClass |
6 |
27-24-23-02 |
eClass |
7.1 |
27-24-23-02 |
eClass |
8 |
27-24-23-02 |
eClass |
9 |
27-33-02-01 |
eClass |
9.1 |
27-33-02-01 |
ETIM |
7 |
EC001412 |
ETIM |
8 |
EC001412 |
ETIM |
9 |
EC001412 |
|
|
|
|