SIPLUS S7-1500 AI 16xI BA based on 6ES7531-7MH00-0AB0 with conformal coating -40...+70 °C . analog input module, AI 16xI BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
Article Number (Market Facing Number) |
6AG1531-7MH00-7AB0 |
Product Description |
SIPLUS S7-1500 AI 16xI BA based on 6ES7531-7MH00-0AB0 with conformal coating -40...+70 °C . analog input module, AI 16xI BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
Product family |
SIPLUS SM 531 analog input modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
474 / 474 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
45 Day/Days |
Net Weight (kg) |
0,369 Kg |
Packaging Dimension |
16,10 x 19,40 x 5,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618135218 |
UPC |
195125436589 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4657 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.09.2020 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-24-22-01 |
eClass |
14 |
27-24-22-01 |
eClass |
6 |
27-24-22-01 |
eClass |
7.1 |
27-24-22-01 |
eClass |
8 |
27-24-22-01 |
eClass |
9 |
27-24-22-01 |
eClass |
9.1 |
27-24-22-01 |
ETIM |
7 |
EC001420 |
ETIM |
8 |
EC001420 |
ETIM |
9 |
EC001420 |
|
|
|
|