02.06.2024 2:00:17 AM
Product Catalog
  • Product Catalog
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2103-3XA08-0AK5
Product
Image similar
SIMATIC WinCC Professional V18, max. PowerTag, upgrade V11..V17 -> V18 o V11..V17 Combo-> V18 Combo; Engineering in TIA Portal; Floating License; SW, documentazione e chiave di licenza per download; classe A; in 9 lingue: de,en,zh compreso, fr,es,it,ru,jp,kr come download; per la progettazione di SIMATIC Panels, WinCC RT Advanced, WinCC RT Prof. (max. PowerTag) WinCC Unified PC Runtime. Osservare il rilascio del prodotto: support.industry.siemens.com ID articolo: 109813587 ******************************* l'indirizzo e-mail del destinatario della merce è(*)
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6AV2103-3XA02-3AK5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2103-3XA08-0AK5
Product Description SIMATIC WinCC Professional V18, max. PowerTag, upgrade V11..V17 -> V18 o V11..V17 Combo-> V18 Combo; Engineering in TIA Portal; Floating License; SW, documentazione e chiave di licenza per download; classe A; in 9 lingue: de,en,zh compreso, fr,es,it,ru,jp,kr come download; per la progettazione di SIMATIC Panels, WinCC RT Advanced, WinCC RT Prof. (max. PowerTag) WinCC Unified PC Runtime. Osservare il rilascio del prodotto: support.industry.siemens.com ID articolo: 109813587 ******************************* l'indirizzo e-mail del destinatario della merce è(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 16.02.2024
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6AV2103-3XA02-3AK5 Compare Products
Successor information
Successor 6AV2103-3XA02-3AK5
Successor Description Not available
Price data
Region Specific PriceGroup / Headquarter Price Group 272 / 272
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731214
UPC 195125391512
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group 2274
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;