24.12.2024 12:52:17 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6362-4AA08-0AE0
Product
Image similar
WinCC/IndustrialDataBridge V8.0, upgrade from V7.3/7.4 -> V8.0, option for WinCC V8.0 and WinCC Professional V15, Data exchange with databases and OPC servers, runtime/configuration software on CD-ROM, single license, license key on USB flash drive please observe product release: support.industry.siemens.com SIOS entry ID: 109816599
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6362-4AA08-0AE0
Product Description WinCC/IndustrialDataBridge V8.0, upgrade from V7.3/7.4 -> V8.0, option for WinCC V8.0 and WinCC Professional V15, Data exchange with databases and OPC servers, runtime/configuration software on CD-ROM, single license, license key on USB flash drive please observe product release: support.industry.siemens.com SIOS entry ID: 109816599
Product family WinCC IndustrialDataBridge
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 276 / 276
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,195 Kg
Packaging Dimension 18,40 x 27,00 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515734222
UPC 195125399839
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Z
Product Group 4224
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;