22.12.2024 10:17:38 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7822-0AA08-0YA5
Product
Image similar
SIMATIC STEP 7 Basic V18, floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10; Windows 11; Windows Server 2016/2019/2022; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels -- content: set (3x DVD + 1x USB)
Notes
The product was replaced with the following successor product:
6ES7822-0AA23-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7822-0AA08-0YA5
Product Description SIMATIC STEP 7 Basic V18, floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10; Windows 11; Windows Server 2016/2019/2022; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels -- content: set (3x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 16.02.2024
Notes
The product was replaced with the following successor product:
6ES7822-0AA23-0YA5 Compare Products
Successor information
Successor 6ES7822-0AA23-0YA5
Successor Description SIMATIC STEP 7 Basic V19, floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200; SIMATIC Basic Panels; SIMATIC Unified Basic Panels; -- system requirements see www.siemens.com/compatool -- content: set (3x DVD + 1x USB)
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,225 Kg
Packaging Dimension 18,90 x 26,90 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740445
UPC 195125368712
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A6F
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;