22.12.2024 3:33:05 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7823-1EA08-0YA5
Product
Image similar
TIA Portal Teamcenter Gateway floating license, contains license certificate for TIA Portal Teamcenter Gateway V18, software and documentation on STEP 7/WinCC DVD; license key on USB flash drive; class A, compatibility exclusively between TIA Portal V18 and Teamcenter >V12.2/V13/V14 - - content: 1x USB
Notes
The product was replaced with the following successor product:
6ES7823-1EE23-0YA5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7823-1EA08-0YA5
Product Description TIA Portal Teamcenter Gateway floating license, contains license certificate for TIA Portal Teamcenter Gateway V18, software and documentation on STEP 7/WinCC DVD; license key on USB flash drive; class A, compatibility exclusively between TIA Portal V18 and Teamcenter >V12.2/V13/V14 - - content: 1x USB
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 16.02.2024
Notes
The product was replaced with the following successor product:
6ES7823-1EE23-0YA5 Compare Products
Successor information
Successor 6ES7823-1EE23-0YA5
Successor Description TIA Portal Teamcenter Gateway download - floating license contains license certificate for TIA Portal Teamcenter Gateway V19, class A; compatibility exclusively between TIA Portal V19 and Teamcenter >V13/V14 - - consignee email address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 265 / 265
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,168 Kg
Packaging Dimension 17,40 x 19,30 x 3,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515740759
UPC 195125368217
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X07R
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;