23.11.2024 9:41:42 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7833-1FC18-0YA5
Product
Image similar
SIMATIC S7, safety programming tool; STEP 7 Safety Advanced Combo; V18 / Distributed Safety V5.4; engineering software; floating license for 1 user; software and documentation on DVD; license key on USB flash drive; Safety Advanced V18: class A, 2 languages (de, en), executable with TIA Portal V18 STEP 7 Professional V18; Distributed Safety V5.4 SP5: class A, 3 languages (de,en,fr), executable with STEP 7 V5.5 SP1; - - content: set (2x DVD + 1xUSB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7833-1FC18-0YA5
Product Description SIMATIC S7, safety programming tool; STEP 7 Safety Advanced Combo; V18 / Distributed Safety V5.4; engineering software; floating license for 1 user; software and documentation on DVD; license key on USB flash drive; Safety Advanced V18: class A, 2 languages (de, en), executable with TIA Portal V18 STEP 7 Professional V18; Distributed Safety V5.4 SP5: class A, 3 languages (de,en,fr), executable with STEP 7 V5.5 SP1; - - content: set (2x DVD + 1xUSB)
Product family STEP 7 Safety (TIA Portal)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.01.2024
Price data
Region Specific PriceGroup / Headquarter Price Group 218 / 218
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,235 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515741046
UPC 195125367906
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4525
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy product
Quantity 1 Piece
;