04.12.2024 7:03:20 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5324-8TS01-2AC2
Product
SCALANCE XCM324 managed layer 2 IE switch, 16x 10/100/1000 Mbit/s RJ45, 8x 1/10 Gbit/s SFP+ port, LED diagnostics,error signaling contact with select/set pushbutton, PROFINET IO device, network management, redundancy functions, office features (RSTP, VLAN, IGMP,..) CLP included in scope of supply assembly: DIN rail/S7 mounting rail .
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5324-8TS01-2AC2
Product Description SCALANCE XCM324 managed layer 2 IE switch, 16x 10/100/1000 Mbit/s RJ45, 8x 1/10 Gbit/s SFP+ port, LED diagnostics,error signaling contact with select/set pushbutton, PROFINET IO device, network management, redundancy functions, office features (RSTP, VLAN, IGMP,..) CLP included in scope of supply assembly: DIN rail/S7 mounting rail .
Product family SCALANCE XCM-300 compact mainstream
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5N3 / 5N3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,520 Kg
Packaging Dimension 205,00 x 205,00 x 245,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622954744
UPC 195125387317
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2425
Group Code R320
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03.08.2009
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;