22.12.2024 8:54:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5615-0AA01-2AA2
Product
SCALANCE S615 EEC LAN router; for protection of devices/networks in automation engineering and for protection of industrial communication by means of VPN and firewall; further functions: address conversion (NAT/NAPT), connection to SINEMA RC, 5-port switch, 1x dig. input, 1x digital output; conformal coating
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5615-0AA01-2AA2
Product Description SCALANCE S615 EEC LAN router; for protection of devices/networks in automation engineering and for protection of industrial communication by means of VPN and firewall; further functions: address conversion (NAT/NAPT), connection to SINEMA RC, 5-port switch, 1x dig. input, 1x digital output; conformal coating
Product family SCALANCE S Industrial Security Appliances
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,355 Kg
Packaging Dimension 50,00 x 74,00 x 114,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623063766
UPC 195125481336
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-28
eClass 14 19-17-01-28
eClass 6 19-17-01-03
eClass 7.1 19-17-01-03
eClass 8 19-17-01-03
eClass 9 19-17-01-03
eClass 9.1 19-17-01-03
ETIM 7 EC001478
ETIM 8 EC001478
ETIM 9 EC001478
|
Buy product
Quantity 1 Piece
;