SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK5766-1GE00-3DC0
Product
IWLAN client, SCALANCE WUM766-1 1 radio, 2.4/5 GHz, 2 N-Connect connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-encoded PoE, IP65, -30...+60 °C, CLP slot, DI/DQ, A-encoded, observe national approvals! CERT ID: MSAX65-W1-M12-E2, operation in Egypt and Israel. scope of supply: sealing caps for connections
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6GK5766-1GE00-3DC0
Product Description IWLAN client, SCALANCE WUM766-1 1 radio, 2.4/5 GHz, 2 N-Connect connections, iFeatures support via CLP, IEEE 802.11ax (Wi-Fi 6), 1201 Mbps (gross) per radio, 1x 10/100/1000 Mbps M12 socket, redundant 24 V DC, M12 L-encoded PoE, IP65, -30...+60 °C, CLP slot, DI/DQ, A-encoded, observe national approvals! CERT ID: MSAX65-W1-M12-E2, operation in Egypt and Israel. scope of supply: sealing caps for connections
Product family SCALANCE WUM766-1 for indoor use
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 0,500 Kg
Packaging Dimension 150,00 x 45,00 x 179,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623088615
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number b97f75f7-90aa-479e-b934-63cff3b51927
Classifications
 
Version Classification
eClass 12 19-17-02-09
eClass 14 19-17-02-09
eClass 6 19-17-02-09
eClass 7.1 19-17-02-09
eClass 8 19-17-02-09
eClass 9 19-17-02-09
eClass 9.1 19-17-02-09
ETIM 7 EC000816
ETIM 8 EC000816
ETIM 9 EC000816
|
Buy product
Quantity 1 Piece
;