22.12.2024 8:27:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK5853-2EA00-2DA1
Product
SCALANCE MUM853-1 5G router (EU), IP30, for wireless IP communication of Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 SMA connections, 1x micro SIM slot, eSIM, 4x10/100/1000 Mbps RJ45 port, redundant DC 24 V, -30… +60 °C, CLP slot, 1x DI and 1x DO, observe national approvals!
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK5853-2EA00-2DA1
Product Description SCALANCE MUM853-1 5G router (EU), IP30, for wireless IP communication of Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 SMA connections, 1x micro SIM slot, eSIM, 4x10/100/1000 Mbps RJ45 port, redundant DC 24 V, -30… +60 °C, CLP slot, 1x DI and 1x DO, observe national approvals!
Product family SCALANCE MUM856/MUM853 (5G, 4G, 3G) mobile wireless routers
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5M2 / 5M2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 35,00 x 127,00 x 147,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622955819
UPC 195125361928
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2438
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-28
eClass 14 19-17-01-28
eClass 6 19-17-01-03
eClass 7.1 19-17-01-03
eClass 8 19-17-01-03
eClass 9 19-17-01-03
eClass 9.1 19-17-01-03
ETIM 7 EC001478
ETIM 8 EC001478
ETIM 9 EC001478
|
Buy product
Quantity 1 Piece
;