02.01.2025 2:16:31 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MH4138-6CA00-0CU0
Product
SIMATIC ET 200SP, TM SIWAREX WP341 HF, single-channel weighing module for conveyor belt scales and solids flowmeters with analog load cells, 3xDI, 3xDQ, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), suitable for BU type U0, packing quantity: 1 unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MH4138-6CA00-0CU0
Product Description SIMATIC ET 200SP, TM SIWAREX WP341 HF, single-channel weighing module for conveyor belt scales and solids flowmeters with analog load cells, 3xDI, 3xDQ, 1xRS485, 1xEthernet, 1xLC load cell interface (1-4mV/V), suitable for BU type U0, packing quantity: 1 unit
Product family TM SIWAREX WP341 HF weighing electronics
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8W3 / 8W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99I
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 6,50 x 7,70 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603764
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID WT10
Product Group 4909
Group Code R3P5
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 14.11.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-32-03-03
eClass 14 27-32-03-03
eClass 6 27-32-03-03
eClass 7.1 27-32-03-03
eClass 8 27-32-03-03
eClass 9 27-32-03-03
eClass 9.1 27-32-03-03
|
Buy product
Quantity 1 Piece
;