11/24/2024 10:50:04 PM
Product Catalog
  • Product Catalog
Minimize
6AV68816QD410AA0
Product
Image similar
adapter frame widescreen for 15" touch devices, so that small 15" devices fit into the installation cutout of large 15" widescreen devices, scope of supply: 1 adapter frame including mounting accessories
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV68816QD410AA0
Product Description adapter frame widescreen for 15" touch devices, so that small 15" devices fit into the installation cutout of large 15" widescreen devices, scope of supply: 1 adapter frame including mounting accessories
Product family Fixing elements
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 715
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Packaging Dimension 17.717 x 32.677 x 2.756
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515738541
UPC 195125298569
Commodity Code 85389099
LKZ_FDB/ CatalogID ST80.1Q
Product Group 2260
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11/22/2021
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;