| |
IWLAN access point, SCALANCE WAM763-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 R-SMA connections, iFeatures support via CLP, 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot, DI/DO, terminal block, observe national approvals! CERT ID: MSAX-W1-RJ-E2 FCC ID: LYHMSAXV1 operation outside of USA/Israel scope of delivery: cover CLP slot, covers antenna connections, 3x terminal block
Article Number (Market Facing Number) |
6GK57631AL007DA0 | 6GK57631AL007DA0 |
Product Description |
IWLAN access point, SCALANCE WAM763-1, 1 radio, 2.4/5 GHz, IEEE 802.11ax (Wi-Fi 6), 2 R-SMA connections, iFeatures support via CLP, 1201 Mbps (gross) 4x10/100/1000 Mbps RJ45 ports, redundant 24 V DC, terminal block, IP30, -30..+60°C, CLP slot, DI/DO, terminal block, observe national approvals! CERT ID: MSAX-W1-RJ-E2 FCC ID: LYHMSAXV1 operation outside of USA/Israel scope of delivery: cover CLP slot, covers antenna connections, 3x terminal block
|
Product family |
SCALANCE WAM763-1 for use in control cabinet |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
777 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
1.102 lb |
Packaging Dimension |
5.906 x 1.772 x 7.067 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622944745 |
UPC |
195125363885 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2407 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-02-12 |
eClass |
14 |
19-17-02-12 |
eClass |
6 |
19-17-02-01 |
eClass |
7.1 |
19-17-02-01 |
eClass |
8 |
19-17-02-01 |
eClass |
9 |
19-17-02-01 |
eClass |
9.1 |
19-17-02-01 |
ETIM |
7 |
EC000816 |
ETIM |
8 |
EC000816 |
ETIM |
9 |
EC000816 |
|
Please follow the below links to get further information about the product:
|
|
|