| |
SCALANCE MUM856-1 (EU) 5G router, IP65, for wireless IP communication of Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, optimized for use in Europe, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 N- Connect connections, 1x micro SIM slot, eSIM, 1x10/100/1000 Mbps M12 socket, redundant DC 24 V, M12 L-encoded, PoE, -30… +70 °C, CLP slot, 1x DI and 1x DO, A-encoded, observe national approvals: siemens.com/mobile-approvals
Article Number (Market Facing Number) |
6GK58562EA003DA1 | 6GK58562EA003DA1 |
Product Description |
SCALANCE MUM856-1 (EU) 5G router, IP65, for wireless IP communication of Ethernet-based applications via public 3/4/5G mobile radio networks and private 5G networks, optimized for use in Europe, VPN, firewall, NAT, IPv6, connection to SINEMA RC via CLP, 4 N- Connect connections, 1x micro SIM slot, eSIM, 1x10/100/1000 Mbps M12 socket, redundant DC 24 V, M12 L-encoded, PoE, -30… +70 °C, CLP slot, 1x DI and 1x DO, A-encoded, observe national approvals: siemens.com/mobile-approvals
|
Product family |
SCALANCE MUM856/MUM853 (5G, 4G, 3G) mobile wireless routers |
Product Lifecycle (PLM) |
PM400:Announcement of product phase-out |
PLM Effective Date |
Product phase-out since: 02/01/2025 |
Price Group |
723 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Standard lead time ex-works |
1 Day/Days |
Net Weight (lb) |
0.441 lb |
Packaging Dimension |
1.378 x 5.00 x 5.787 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047622915967 |
UPC |
195125298200 |
Commodity Code |
85176200 |
LKZ_FDB/ CatalogID |
IK |
Product Group |
2438 |
Group Code |
R323 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Given |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
19-17-01-28 |
eClass |
14 |
19-17-01-28 |
eClass |
6 |
19-17-01-03 |
eClass |
7.1 |
19-17-01-03 |
eClass |
8 |
19-17-01-03 |
eClass |
9 |
19-17-01-03 |
eClass |
9.1 |
19-17-01-03 |
ETIM |
7 |
EC001478 |
ETIM |
8 |
EC001478 |
ETIM |
9 |
EC001478 |
|
Please follow the below links to get further information about the product:
|
|
|