SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
Minimize
6GT28900CD00 | 6GT28900CD00
Product
SIMATIC RF1000 clean room cover panel mounting for all access control readers of the RF1000 family.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GT28900CD00 | 6GT28900CD00
Product Description SIMATIC RF1000 clean room cover panel mounting for all access control readers of the RF1000 family.
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 700
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.033 lb
Packaging Dimension 3.776 x 2.598 x 0.315
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106026837
UPC 195125418769
Commodity Code 39269097
LKZ_FDB/ CatalogID ID10.M
Product Group 4095
Group Code R322
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-40-78
eClass 14 27-14-40-78
ETIM 7 EC002906
ETIM 8 EC002906
ETIM 9 EC002906
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;