10/11/2024 8:22:20 PM
Product Catalog
  • Product Catalog
Minimize
6ES75111TK024YB5 | 6ES75111TK024YB5
Product
***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit; Consisting of: CPU 1511T-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 Professional V16 Trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, Information material
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75111TK024YB5 | 6ES75111TK024YB5
Product Description ***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit; Consisting of: CPU 1511T-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 Professional V16 Trial365 license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, Information material
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 07/15/2021
Notes
Product was deleted without replacement
.
Price data
Price Group A94
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 7.937 lb
Packaging Dimension 11.811 x 15.551 x 6.693
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793398
UPC 195125017504
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4A7V
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/27/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;