11/15/2024 9:05:31 AM
Product Catalog
  • Product Catalog
Minimize
6ES78220AA070YE5 | 6ES78220AA070YE5
Product
SIMATIC STEP 7 Basic V17, upgrade V11..V16-> V17 floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels - - content: set (4x DVD + 1x USB)
Notes
A successor is available for this product
6ES7822-0AA23-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78220AA070YE5 | 6ES78220AA070YE5
Product Description SIMATIC STEP 7 Basic V17, upgrade V11..V16-> V17 floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200 SIMATIC Basic Panels - - content: set (4x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 02/07/2023
Notes
A successor is available for this product
6ES7822-0AA23-0YE5 Compare Products
Successor information
Successor 6ES7822-0AA23-0YE5
Replacement Description SIMATIC STEP 7 Basic V19, upgrade V11..V18-> V19 floating license; engineering software in the TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200; SIMATIC Basic Panels; SIMATIC Unified Basic Panels; - - for system requirements specification, see www.siemens.com/compatool
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.547 lb
Packaging Dimension 7.362 x 10.512 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944455
UPC 195125194106
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group 4A6F
Group Code R134
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
;