09/09/2024 3:21:19 AM
Product Catalog
  • Product Catalog
Minimize
6ES78220AE070YE5 | 6ES78220AE070YE5
Product
SIMATIC STEP 7 Basic V17, upgrade V11..V16-> V17; Floating License download; engineering software in TIA Portal; software, documentation and license key for download; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - Email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7822-0AE23-0YE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78220AE070YE5 | 6ES78220AE070YE5
Product Description SIMATIC STEP 7 Basic V17, upgrade V11..V16-> V17; Floating License download; engineering software in TIA Portal; software, documentation and license key for download; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200, SIMATIC Basic Panels - - Email address required for delivery
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 02/07/2023
Notes
This product is downloadable only. This product is downloadable only.
A successor is available for this product
6ES7822-0AE23-0YE5 Compare Products
Successor information
Successor 6ES7822-0AE23-0YE5
Replacement Description SIMATIC STEP 7 Basic V19, upgrade V11..V18-> V19; floating license download; engineering software in the TIA Portal; software, documentation and license key for download; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200; SIMATIC Basic Panels; SIMATIC Unified Basic Panels; - - system requirements see www.siemens.com/compatool - - Consignee e-mail address required for delivery.
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622943816
UPC 195125194717
Commodity Code Not available
LKZ_FDB/ CatalogID ST79-SW
Product Group X07W
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
;