09/09/2024 3:20:05 AM
Product Catalog
  • Product Catalog
Minimize
6ES78221AA070YC5 | 6ES78221AA070YC5
Product
SIMATIC STEP 7 Professional V17; Power Pack Basic V17 -> Professional V17; Floating License; engineering software in TIA Portal; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Basic Panels - - content: 1x USB
Notes
A successor is available for this product
6ES7822-1AA23-0YC5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES78221AA070YC5 | 6ES78221AA070YC5
Product Description SIMATIC STEP 7 Professional V17; Power Pack Basic V17 -> Professional V17; Floating License; engineering software in TIA Portal; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Basic Panels - - content: 1x USB
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 02/07/2023
Notes
A successor is available for this product
6ES7822-1AA23-0YC5 Compare Products
Successor information
Successor 6ES7822-1AA23-0YC5
Replacement Description SIMATIC STEP 7 Professional V19; Powerpack Basic V19 -> Professional V19; floating license; engineering software in the TIA Portal; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Basic Panels SIMATIC Unified Basic Panels. - - system requirements see www.siemens.com/compatool - - content: 1x USB
Price data
Price Group 681
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.364 lb
Packaging Dimension 6.969 x 7.559 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622944509
UPC 195125194403
Commodity Code 85235190
LKZ_FDB/ CatalogID ST79-SW
Product Group X07W
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
Please follow the below links to get further information about the product:
|
;