10/31/2024 7:41:47 PM
Product Catalog
  • Product Catalog
Minimize
9AE41101MB10 | 9AE41101MB10
Product
Image similar
Library for the connection of MODBUS TCP slaves for single S7-400 systems. License for one PCS 7 project. for digital delivery of the library please email address of the recipient of the service.
Notes
Additional Information:Go for download (OSD) - Save costs and CO2!
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9AE41101MB10 | 9AE41101MB10
Product Description Library for the connection of MODBUS TCP slaves for single S7-400 systems. License for one PCS 7 project. for digital delivery of the library please email address of the recipient of the service.
Product family Industrial Communication Gateway Services
Product Lifecycle (PLM) PM300:Active Product
Notes
Additional Information:Go for download (OSD) - Save costs and CO2!
Price data
Price Group R57
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99S
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (lb) 0.441 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621024659
Commodity Code 85234110
LKZ_FDB/ CatalogID STPCS7
Product Group 4B79
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-22-08
eClass 1400 27-24-22-08
eClass 600 27-24-22-08
eClass 710 27-24-22-08
eClass 800 27-24-22-08
eClass 900 27-24-22-08
eClass 910 27-24-22-08
ETIM 700 EC001423
ETIM 800 EC001423
ETIM 900 EC001423
IDEA 400 3564
UNSPSC 1500 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;