11/15/2024 12:16:10 PM
Product Catalog
  • Product Catalog
Minimize
A5E40615598 | A5E40615598
Product
Image similar
SIMATIC IPC, spare part; Solid state drive 2.5" SATA, 480 GB (5100PRO); for SIMATIC IPC
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E40615598 | A5E40615598
Product Description SIMATIC IPC, spare part; Solid state drive 2.5" SATA, 480 GB (5100PRO); for SIMATIC IPC
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
.
.
Price data
Price Group R37
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.159 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618086404
UPC 804766479274
Commodity Code 84717098
LKZ_FDB/ CatalogID IC10-E
Product Group 4335
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 11/23/2017
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-15-01-90
eClass 14 19-15-01-90
eClass 6 19-15-01-90
eClass 7.1 19-15-01-90
eClass 8 19-15-01-90
eClass 9 19-15-01-90
eClass 9.1 19-15-01-90
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;