Synchronous servo motor 1FK6 6-pole motor 8Nm, 100K, 3000 rpm Naturally cooled IM B5 (V1, V3) Power/signal connectors Connector can be rotated by 270° Incremental encoder sin/cos 1 Vss 2048 S/R (encoder I-2048) smooth shaft, Tolerance N without holding brake Degree of protection IP64
Notes
Product is no longer available
Successor:Successor 1FK7XX-2AXXX-XXXX
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
Product Number |
1FK6080-6AF71-1AG0 |
Product Description |
Synchronous servo motor 1FK6 6-pole motor 8Nm, 100K, 3000 rpm Naturally cooled IM B5 (V1, V3) Power/signal connectors Connector can be rotated by 270° Incremental encoder sin/cos 1 Vss 2048 S/R (encoder I-2048) smooth shaft, Tolerance N without holding brake Degree of protection IP64
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01/10/16 |
Notes |
Product is no longer available
Successor:Successor 1FK7XX-2AXXX-XXXX
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
|
Region Specific PriceGroup / Headquarter Price Group |
J0 / 7A6 |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
------71 |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
12.400 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85015220 |
LKZ_FDB/ CatalogID |
SD91.14 |
Product Group |
9624 |
Group Code |
R2S3 |
Country of Origin |
Germany |
RoHS Conformity Date |
Product is not RoHS-compliant |
Product Class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|